Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
DDACL28 - CL Cylinder (Linear Actuator Non-Captive)
Bill of material
DDACL28-Re06 040 E
MODEL
Model
DDACL28-Re06 040 E mm
MFS
Motor Frame Size
28 mm
DST
Drive Screw type
Resin Lead Screw
SL
Screw Lead
6 mm
T
Travel
RE
Repeatability
0.030 mm
LM
Lost Motion
0.060 mm
MS
Maximum Speed
60 mm/sec
ADT
Acceleration and Deceleration time
0.4 sec
TF
Thrust Force
2.5 N
MASS
Mass
210 g
OT
Operation Temperature
0-40°C(No Condensation)
DM
Driving method
2-phase Bi-polar
RV
Rated Voltage
3.8 V
RC
Rated current
0.67 A
WR
Winding resistance
5.6 Ω
IC
Insulation Class
Class B(130°) mm
CT
Connector type
POR
Position of rod
mm
Enter value for POR
Position of rod
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031